ESD7321: Low Capacitance ESD Protection Diode for High Speed Data Lines

Description: The ESD7321 ESD protection diodes are designed to ...
  • The ESD7321 ESD protection diodes are designed to protect high speed data lines from ESD. Low capacitance and low ESD clamping voltage make this device an ideal solution for protecting voltage sensitive high speed data lines.
  • Features
  • Low Capacitance (0.5 pF Max, I/O to GND)
  • Protection for the Following IEC Standards: IEC 61000−4−2 (Level 4)
  • Low ESD Clamping Voltage
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
  • Applications
  • USB 3.x
  • MHL 2.0
  • SATA/SAS
  • PCI Express
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    ESD7321MUT5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Capacitance ESD Protection Diode for High Speed Data Lines
  • Package Type: X3DFN-2
  • Package Case Outline: 152AF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • Specifications
  • Interface: USB 3.0  USB 2.0 
  • Number of Lines:
  • Direction: Bidirectional 
  • C Max (pF): 0.3 
  • V(BR) Min (V):
  • VRWM Max (V):
  • IR Max (µA): 0.2 
  • PPK Max (W): 12.2 
  • Package Type: X3DFN-2 
  • ON Semiconductor Full Web Site