ESD7331: ESD Protection, 3.3 V, Low Capacitance

Description: The ESD7331 is designed to protect voltage sensiti...
  • The ESD7331 is designed to protect voltage sensitive components that require low capacitance from ESD events. Excellent clamping capability, low capacitance, low leakage, and fast response time, make these parts ideal for ESD protection on designs where board space is at a premium. Because of its low capacitance, the part is well suited for use in high frequency designs such as USB 2.0 high speed applications.
  • Features
  • Low Capacitance 0.35 pF (Typ)
  • Low Clamping Voltage
  • Small Body Outline Dimensions: 0.60 mm x 0.30 mm
  • Low Body Height: 0.3 mm
  • Stand−off Voltage: 3.3 V
  • IEC61000−4−2 Level 4 ESD Protection
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
  • Applications
  • USB 2.0/3.0
  • MHL 2.0
  • eSATA
  • End Products
  • mobile phones
  • consumer
  • Technical Documentation & Design Resources
    Availability and Samples
    ESD7331MUT5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection, 3.3 V, Low Capacitance
  • Package Type: X3DFN-2
  • Package Case Outline: 152AF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • ON Semiconductor:2,800,000
  • Specifications
  • Interface: USB 2.0 
  • Number of Lines:
  • Direction: Bidirectional 
  • C Max (pF): 0.75 
  • V(BR) Min (V):
  • VRWM Max (V): 3.3 
  • IR Max (µA):
  • PPK Max (W):
  • Package Type: X3DFN-2 
  • ON Semiconductor Full Web Site