ESD7351: ESD Protection Diode

Description: The ESD7351 Series is designed to protect voltage ...
  • The ESD7351 Series is designed to protect voltage sensitive components that require ultra−low capacitance from ESD events. Excellent clamping capability, low capacitance, low leakage, and fast response time, make these parts ideal for ESD protection on designs where board space is at a premium. Because of its low capacitance, it is suited for use in high frequency designs such as USB 2.0 high speed and antenna line applications.
  • Features
  • Stand−off Voltage: 3.3 V
  • Low Leakage: <50nA
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
  • Applications
  • RF Signal ESD Protection
  • RF Switching, PA, and Antenna ESD Protection
  • Near Field Communications
  • End Products
  • Automotive Telematics
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    ESD7351HT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Diode, SOD-323
  • Package Type: SOD-323
  • Package Case Outline: 477-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • FutureElectronics:>10K
  • Newark:>1K
  • ON Semiconductor:351,000
  • ESD7351P2T5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Diode, SOD-923
  • Package Type: SOD-923-2
  • Package Case Outline: 514AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:912,000
  • ESD7351XV2T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Diode, SOD-523
  • Package Type: SOD-523-2
  • Package Case Outline: 502-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:18,000
  • SZESD7351HT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: ESD Protection Diode, SOD-323 Automotive
  • Package Type: SOD-323
  • Package Case Outline: 477-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • SZESD7351P2T5G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: ESD Protection Diode, SOD-923 Automotive
  • Package Type: SOD-923-2
  • Package Case Outline: 514AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • SZESD7351XV2T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: ESD Protection Diode, SOD-523 Automotive
  • Package Type: SOD-523-2
  • Package Case Outline: 502-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Interface: USB 2.0 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 0.6 
  • V(BR) Min (V):
  • VRWM Max (V): 3.3 
  • IR Max (µA): 0.05 
  • PPK Max (W): 36 
  • Package Type: SOD-323  SOD-923-2  SOD-523-2 
  • ON Semiconductor Full Web Site