ESD7381: ESD Protection Diodes, Low Capacitance, Unidirectional

Description: The ESD7381 is designed to protect voltage sensiti...
  • The ESD7381 is designed to protect voltage sensitive components that require ultra-low capacitance from ESD events. Excellent clamping capability, low capacitance, low leakage and fast response time make these parts ideal for ESD protection on designs where board space is at a premium. Because of its low capacitance, it is suited for use in high frequency designs such as USB2.0 high speed and antenna line applications.
  • Features
  • UltraLow Capacitance: 0.37 pF
  • Insertion Loss: 0.030 dBm
  • Low Dynamic Resistance < 1Ω
  • IEC6100042 Level 4 ESD Protection
  • Applications
  • RF Signal ESD Protection
  • RF Switching, PA, and Antenna ESD Protection
  • Near Field Communications
  • End Products
  • Smartphone
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    ESD7381MUT5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Diodes, Low Capacitance, Unidirectional, ESDLC3 Low Cap unidirectional ESD protection in 0201 DFN
  • Package Type: X3DFN-2
  • Package Case Outline: 152AF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>50K
  • Digikey:>10K
  • Mouser:<1K
  • Newark:>1K
  • Specifications
  • Interface: General I/O  USB 3.0  HDMI 1.3/1.4 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 0.55 
  • V(BR) Min (V):
  • VRWM Max (V): 3.3 
  • IR Max (µA): 0.05 
  • PPK Max (W): 27 
  • Package Type: X3DFN-2 
  • ON Semiconductor Full Web Site