ESD7383: ESD Protection, 3-Line, Very Low Capacitance, for USB

Description: The ESD7383 is a 4-bump very low capacitance ESD p...
  • The ESD7383 is a 4-bump very low capacitance ESD protection device in 0.4 mm CSP form factor. It is fully compliant with IEC 61000-4-2. The ESD7383 is RoHS II compliant.
  • Features
  • This Device is Pb-Free and is RoHS Compliant.
  • Applications
  • ESD protection for USB (including USB OTG)
  • High Speed USB port
  • Technical Documentation & Design Resources
    Availability and Samples
    ESD7383NCTBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection, 3-Line, Very Low Capacitance, for USB
  • Package Type: WLCSP-4
  • Package Case Outline: 567CB
  • MSL: 1
  • Container Type: DSFTP
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:175,000
  • Specifications
  • Interface: USB 2.0 
  • Number of Lines:
  • Direction: Bidirectional 
  • C Max (pF): 1.5 
  • V(BR) Min (V):
  • VRWM Max (V):
  • IR Max (µA): 0.1 
  • PPK Max (W): 50 
  • Package Type: WLCSP-4 
  • ON Semiconductor Full Web Site