ESD7421: ESD Protection Diodes

Description: The ESD7421 is designed to protect voltage sensiti...
  • The ESD7421 is designed to protect voltage sensitive components from ESD. Excellent clamping capability, low leakage, and fast response time provide best in class protection on designs that are exposed to ESD. Because of its small size, it is suited for use in cellular phones, automotive sensors, infotainment, MP3 players, digital cameras and many other applications where board space comes at a premium.
  • Features
  • Low Capacitance
  • Low Clamping Voltage
  • Low Leakage
  • Applications
  • Protection Devices for Infotainment / ADAS
  • End Products
  • ADAS
  • Technical Documentation & Design Resources
    Availability and Samples
    ESD7421N2T5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Diodes
  • Package Type: XDFN-2
  • Package Case Outline: 711AM
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • Newark:>1K
  • ON Semiconductor:136,000
  • SZESD7421N2T5G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: ESD Protection Diodes, 10V / 16V Transient Voltage Suppressors
  • Package Type: XDFN-2
  • Package Case Outline: 711AM
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:272,000
  • Specifications
  • Interface: USB 3.0  USB 2.0 
  • Number of Lines:
  • Direction: Bidirectional 
  • C Max (pF): 0.6 
  • V(BR) Min (V): 16.5  10.5 
  • VRWM Max (V): 16  10 
  • IR Max (µA): 0.5 
  • PPK Max (W): 0.3 
  • Package Type: XDFN-2 
  • ON Semiconductor Full Web Site