ESD7462: Ultra-Low Capacitance ESD Protection

Description: The ESD7462 is designed to protect voltage sensiti...
  • The ESD7462 is designed to protect voltage sensitive components that require ultra−low capacitance from ESD events. It has industry leading capacitance linearity over voltage making it ideal for RF applications. This capacitance linearity combined with the extremely small package and low insertion loss makes this part well suited for use in antenna line applications for wireless handsets and terminals.
  • Features
  • Industry Leading Capacitance Linearity Over Voltage
  • Ultra−Low Capacitance: 0.3 pF Typ
  • Insertion Loss: 0.05 dB at 1 GHz; 0.21 dB at 3 GHz
  • Low Leakage: < 1 nA
  • IEC61000−4−2 (ESD): Level 4 ±15 kV Contact
  • IEC61000−4−4 (EFT): 40 A −5/50 ns
  • IEC61000−4−5 (Lightning): 1 A (8/20 s)
  • ISO 10605 (ESD) 330 pF/2 k ±20 kV Contact
  • Applications
  • RF Signal ESD Protection
  • RF Switching, PA, and Antenna ESD Protection
  • Near Field Communications
  • Technical Documentation & Design Resources
    Availability and Samples
    ESD7462N2T5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Ultra-Low Capacitance ESD Protection
  • Package Type: X2DFN-2
  • Package Case Outline: 714AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:312,000
  • SZESD7462N2T5G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Ultra-Low Capacitance ESD Protection
  • Package Type: X2DFN-2
  • Package Case Outline: 714AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • Newark:>1K
  • Specifications
  • Interface: USB 3.0 
  • Number of Lines:
  • Direction: Bidirectional 
  • C Max (pF): 0.55 
  • V(BR) Min (V): 16.5 
  • VRWM Max (V): 16 
  • IR Max (µA): 0.1 
  • PPK Max (W):
  • Package Type: X2DFN-2 
  • ON Semiconductor Full Web Site