ESD7484: ESD Protection, 4-Line, Ultra Large Bandwidth, for HDMI Connection

Description: The ESD7484 chip is a monolithic, application spec...
  • The ESD7484 chip is a monolithic, application specific discrete device dedicated to ESD protection of the HDMI connection. It also offers the same high level of protection for IEEE 1394a and IEEE 1394b/c, USB2.0, Ethernet links, and video lines. Its ulta high cutoff frequency (5.3 GHz) secures a high level of signal integrity. The device topology provides this integrity without compromising the complete protection of ICs against the most stringent strikes.
  • Features
  • Wideband Performance
  • Flow-Through Layout
  • Low Profile with Small Footprint: 1.6 mm x 1.1 mm Package
  • 0.4 mm Pitch WLCSP Package
  • Applications
  • Mobile Phones and Communication Systems
  • HDMI Ports at 1.65 Gb/s and up to 3.2 Gb/s
  • Video Out Protection
  • Technical Documentation & Design Resources
    Availability and Samples
    ESD7484NCTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection, 4-Line, Ultra Large Bandwidth, for HDMI Connection
  • Package Type: WLCSP-10
  • Package Case Outline: 567DE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Specifications
  • Interface: HDMI 1.3/1.4 
  • Number of Lines:
  • Direction: Bidirectional 
  • C Max (pF): 1.75 
  • V(BR) Min (V):
  • VRWM Max (V):
  • IR Max (µA): 0.1 
  • PPK Max (W): 56.6 
  • Package Type: WLCSP-10 
  • ON Semiconductor Full Web Site