ESD7504: ESD Protection, USB3.0 ESD Protection Array

Description: The ESD7504 is designed to protect high speed dat...
  • The ESD7504 is designed to protect high speed data lines from ESD. Ultra low capacitance and low ESD clamping voltage make this device an ideal solution for protecting voltage sensitive high speed data lines. The flow through style package allows for easy PCB layout and matched trace lengths necessary to maintain consistent impedance between high speed differential lines such as USB 3.0.
  • Features
  • Low Capacitance (0.55 pF Max, I/O to GND)
  • Protection for the Following IEC Standards:
    IEC 6100042 (Level 4)
  • Low ESD Clamping Voltage
  • These Devices are PbFree, Halogen Free/BFR Free and are RoHS
    Compliant
  • Applications
  • USB 3.0
  • eSATA
  • HDMI
  • Display Port
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    ESD7504MUTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection, USB3.0 ESD Protection Array
  • Package Type: UDFN-10
  • Package Case Outline: 517BB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • Specifications
  • Interface: Display Port  eSATA 3.0 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 0.55 
  • V(BR) Min (V):
  • VRWM Max (V): 3.3 
  • IR Max (µA):
  • PPK Max (W):
  • Package Type: UDFN-10 
  • ON Semiconductor Full Web Site