ESD7551: ESD Protection, Micro−Packaged Diodes

Description: The ESD7551 is designed to protect voltage sensiti...
  • The ESD7551 is designed to protect voltage sensitive components that require ultra−low capacitance from ESD events. Excellent clamping capability, low capacitance, low leakage, and fast response time, make these parts ideal for ESD protection on designs where board space is at a premium. Because of its low capacitance, the part is well suited for use in high frequency designs such as USB 2.0 high speed and antenna line applications.
  • Features
  • Ultra−Low Capacitance (0.35 pF Max)
  • Low Clamping Voltage
  • Stand−off Voltage: 3.3 V
  • Low Leakage
  • Response Time is < 1 ns
  • Low Dynamic Resistance < 1 ?
  • IEC61000−4−2 Level 4 ESD Protection
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q101 Qualified and PPAP Capable
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
  • Applications
  • RF Signal ESD Protection
  • RF Switching, PA, and Antenna ESD Protection
  • Near Field Communications
  • Technical Documentation & Design Resources
    Availability and Samples
    ESD7551N2T5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection, Micro−Packaged Diodes
  • Package Type: X2DFN-2
  • Package Case Outline: 714AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>10K
  • Mouser:>1K
  • SZESD7551N2T5G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: ESD Protection, Micro−Packaged Diodes
  • Package Type: X2DFN-2
  • Package Case Outline: 714AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Specifications
  • Interface: General I/O 
  • Number of Lines:
  • Direction: Bidirectional 
  • C Max (pF): 0.35 
  • V(BR) Min (V):
  • VRWM Max (V): 3.3 
  • IR Max (µA): 0.05 
  • PPK Max (W): 0.25 
  • Package Type: X2DFN-2 
  • ON Semiconductor Full Web Site