ESD7571: Micro−Packaged Diodes for ESD Protection

Description: The ESD7571 is designed to protect voltage sensiti...
  • The ESD7571 is designed to protect voltage sensitive components that require ultra-low capacitance from ESD and transient voltage events. Excellent clamping capability, low capacitance, high breakdown voltage, high linearity, low leakage, and fast response time make these parts ideal for ESD protection on designs where board space is at a premium. It has industry leading capacitance linearity over voltage making it ideal for RF applications. This capacitance linearity combined with the extremely small package and low insertion loss makes this part well suited for use in antenna line applications for wireless handsets and terminals.
  • Features
  • Industry Leading Capacitance Linearity Over Voltage
  • Ultra−Low Capacitance: 0.35 pF Max
  • Stand−off Voltage: 5.3 V
  • Low Leakage: < 1 nA
  • Low Dynamic Resistance: < 1 ?
  • IEC61000−4−2 Level 4 ESD Protection
  • 1000 ESD IEC61000−4−2 Strikes ±8 kV Contact / Air Discharged
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q101 Qualified and PPAP Capable
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
  • Applications
  • RF Signal ESD Protection
  • RF Switching, PA, and Antenna ESD Protection
  • Near Field Communications
  • USB 2.0, USB 3.0
  • Technical Documentation & Design Resources
    Availability and Samples
    ESD7571N2T5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Micro−Packaged Diodes for ESD Protection
  • Package Type: X2DFN-2
  • Package Case Outline: 714AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • ON Semiconductor:7,048,000
  • SZESD7571N2T5G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Micro−Packaged Diodes for ESD Protection
  • Package Type: X2DFN-2
  • Package Case Outline: 714AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:328,000
  • Specifications
  • Interface: General I/O 
  • Number of Lines:
  • Direction: Bidirectional 
  • C Max (pF): 0.35 
  • V(BR) Min (V):
  • VRWM Max (V): 5.3 
  • IR Max (µA): 0.05 
  • PPK Max (W): 0.3 
  • Package Type: X2DFN-2 
  • ON Semiconductor Full Web Site