ESD7951: ESD Protection Diode, Low Leakage, Fast Response Time, with Clamping Capability

Description: The ESD7951 is designed to protect voltage sensiti...
  • The ESD7951 is designed to protect voltage sensitive components that require ultra-low capacitance from ESD events. Excellent clamping capability, low capacitance, low leakage and fast response time, make these parts ideal for ESD protection on designs where board space is at a premium. Because of its low capacitance, it is suited for use in high frequency designs such as USB 2.0 high speed and antenna line applications.
  • Features
  • Ultra Low Capacitance 0.5pF
  • Low Clamping Voltage
  • Low Leakage
  • IEC6100042 Level 4 ESD Protection
  • Applications
  • USB 2.0
  • High Speed Antenna Applications
  • End Products
  • Portable Electronics
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    ESD7951ST5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Diode, Low Leakage, Fast Response Time, with Clamping Capability
  • Package Type: SOD-923-2
  • Package Case Outline: 514AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>10K
  • FutureElectronics:>100K
  • Newark:>1K
  • SZESD7951ST5G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: ESD Protection Diode, Low Leakage, Fast Response Time, with Clamping Capability
  • Package Type: SOD-923-2
  • Package Case Outline: 514AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Specifications
  • Interface: USB 2.0 
  • Number of Lines:
  • Direction: Bidirectional 
  • C Max (pF): 0.5 
  • V(BR) Min (V): 5.4 
  • VRWM Max (V):
  • IR Max (µA):
  • PPK Max (W): 7.2 
  • Package Type: SOD-923-2 
  • ON Semiconductor Full Web Site