ESD7M5.0DT5G: Low Capacitance ESD Protection Diode, SOT-723

Description: The ESD7M5.0DT5G is designed to protect voltage se...
  • The ESD7M5.0DT5G is designed to protect voltage sensitive components from damage due to ESD in applications that require ultra low capacitance to preserve signal integrity. Excellent clamping capability, low leakage, and fast response time are combined with an ultra low diode capacitance of 2.5 pF to provide best in class protection from IC damage due to ESD. The ultra small SOT-723 package is ideal for designs where board space is at a premium. The ESD7M5.0DT5G can be used to protect two uni-directional lines or one bi-directional line. When used to protect one bi-directional line, the effective capacitance is 1.25 pF. Because of its low capacitance, it is well suited for protecting high frequency signal lines such as USB2.0 high speed and antenna line applications.
  • Features
  • Small Body Outline Dimensions: 0.047 in x 0.047 in (1.20 mm x 1.20 mm) - Excellent for space constrained designs
  • Low Leakage - Preserves battery life
  • IEC61000-4-2 Level 4 ESD Protection - Protects against ESD pulses
  • Low Body Height: 0.020 in(0.5 mm)
  • Standoff Voltage: 5V
  • Low Capacitance 2.5 pF max
  • Response Time is typically < 1 ns
  • Applications
  • USB2.0 high speed and antenna line applications
  • End Products
  • Portable Products - Cell phone, MP3, DSC, PDA, GPS
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    ESD7M5.0DT5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Capacitance ESD Protection Diode, SOT-723
  • Package Type: SOT-723-3
  • Package Case Outline: 631AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:64,000
  • PandS:<100
  • Specifications
  • Interface: USB 2.0 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 2.5 
  • V(BR) Min (V): 5.4 
  • VRWM Max (V):
  • IR Max (µA):
  • PPK Max (W): 0.15 
  • Package Type: SOT-723-3 
  • ON Semiconductor Full Web Site