ESD8004: ESD Protection Array, USB 3.0

Description: The ESD8004 is designed to protect high speed dat...
  • The ESD8004 is designed to protect high speed data lines from ESD. Ultra low capacitance and low ESD clamping voltage make this device an ideal solution for protecting voltage sensitive high speed data lines. The flow through style package allows for easy PCB layout and matched trace lengths necessary to maintain consistent impedance between high speed differential lines such as USB 3.0.
  • Features
  • 0.35pF max capacitance - Supports data rates up to 6Gb/s
  • Deep snap back SCR technology - Ultra low clamping voltage for ESD events
  • Applications
  • USB3.0
  • eSATA
  • Display Port
  • End Products
  • Computing
  • Gaming
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    ESD8004MUTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Array, USB 3.0
  • Package Type: UDFN-10
  • Package Case Outline: 517BB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>10K
  • FutureElectronics:>10K
  • Mouser:>10K
  • Newark:>1K
  • SZESD8004MUTAG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: ESD Protection Array, USB 3.0
  • Package Type: UDFN-10
  • Package Case Outline: 517BB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Interface: USB 3.0  USB 3.1  eSATA 3.0  Display Port 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 0.35 
  • V(BR) Min (V): 5.5 
  • VRWM Max (V): 3.3 
  • IR Max (µA):
  • PPK Max (W):
  • Package Type: UDFN-10 
  • ON Semiconductor Full Web Site