ESD8008: ESD Protection Array, V-by-One HS

Description: The ESD8008 is designed specifically to protect fo...
  • The ESD8008 is designed specifically to protect four high speed differential pairs. Ultra−low capacitance and low ESD clamping voltage make this device an ideal solution for protecting voltage sensitive high speed data lines. The flow−through style package allows for easy PCB layout and matched trace lengths necessary to maintain consistent impedance for the high speed lines.
  • Features
  • 0.35pF max capacitance - Supports data rates up to 6Gb/s
  • Deep snap back SCR technology - Ultra low clamping voltage for ESD events
  • Applications
  • V-by-One HS
  • LVDS
  • Displayport
  • End Products
  • Computing
  • LCD TV
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    ESD8008MUTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Array, V-by-One HS
  • Package Type: UDFN-14
  • Package Case Outline: 517CN
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>10K
  • Newark:<100
  • SZESD8008MUTAG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: ESD Protection Array, V-by-One HS
  • Package Type: UDFN-14
  • Package Case Outline: 517CN
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Interface: Display Port 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 0.3 
  • V(BR) Min (V): 5.5 
  • VRWM Max (V): 3.3 
  • IR Max (µA): 0.5 
  • PPK Max (W):
  • Package Type: UDFN-14 
  • ON Semiconductor Full Web Site