ESD8011: Ultra Low Capacitance ESD Protection Diode for High Speed Data Lines

Description: The ESD8011 ESD protection diodes are designed to ...
  • The ESD8011 ESD protection diodes are designed to protect high speed data lines from ESD. Ultra−low capacitance and low ESD clamping voltage make this device an ideal solution for protecting voltage sensitive high speed data lines.
  • Features
  • Ultra Low Capacitance (0.10 pF Typ, I/O to GND)
  • Protection for the Following IEC Standards: IEC 61000−4−2 (Level 4)
  • Low ESD Clamping Voltage
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
  • Applications
  • USB 3.x
  • MHL 2.0
  • SATA/SAS
  • PCI Express
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    ESD8011MUT5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Ultra Low Capacitance ESD Protection Diode for High Speed Data Lines, Ultra Low Capacitance ESD Protection Diode
  • Package Type: X3DFN-2
  • Package Case Outline: 152AF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>10K
  • Mouser:>50K
  • Newark:>10K
  • Specifications
  • Interface: USB 3.0  USB 3.1 
  • Number of Lines:
  • Direction: Bidirectional 
  • C Max (pF): 0.2 
  • V(BR) Min (V): 6.5 
  • VRWM Max (V): 5.5 
  • IR Max (µA):
  • PPK Max (W): 3.3 
  • Package Type: X3DFN-2 
  • ON Semiconductor Full Web Site