ESD8018: Low Capacitance ESD Protection Diode Array, Thunderbolt

Description: The ESD8018 is specifically designed to protect f...
  • The ESD8018 is specifically designed to protect four high speed data points from ESD. Ultra−low capacitance and low ESD clamping voltage make this device an ideal solution for protecting voltage sensitive high speed data lines.
  • Features
  • 0.25 pF max capacitance - Maintains signal integrity for data lines up to 10Gb/s and greater
  • Clamping voltage less than 8.6 V at 16 A - Protects chipsets with small process geometries
  • Applications
  • USB 3.0
  • Thunderbolt
  • End Products
  • Computing
  • Computing accessories
  • Hard drives
  • Technical Documentation & Design Resources
    Availability and Samples
    ESD8018MUTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Capacitance ESD Protection Diode Array, Thunderbolt
  • Package Type: UDFN-10
  • Package Case Outline: 517CY
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Interface: USB 3.1 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 0.32 
  • V(BR) Min (V): 5.5 
  • VRWM Max (V): 3.3 
  • IR Max (µA):
  • PPK Max (W): 1.8 
  • Package Type: UDFN-10 
  • ON Semiconductor Full Web Site