ESD8040: Low Capacitance ESD Protection for HDMI

Description: The ESD8040 is designed specifically to protect HD...
  • The ESD8040 is designed specifically to protect HDMI and Display Port with full functionality ESD protection. Ultra low capacitance and low ESD clamping voltage make this device an ideal solution for protecting voltage sensitive high speed data lines. The flow through style package allows for easy PCB layout and matched trace lengths necessary to maintain consistent impedance for the high speed TMDS lines.
  • Features
  • 0.35 pF max capacitance - Maintains signal integrity for high speed data lines
  • Low voltage punch through (LVPT) clamping technology - Low clamping voltage necessary to protect sensitive chipsets
  • Innovative space efficient package design that integrates all required lines for HDMI and DisplayPort into a small footprint - Low cost solution for interface that maintains premier performance
  • Applications
  • HDMI
  • Display Port
  • End Products
  • Set top box (STB)
  • Digitial TV (DTV)
  • Computing
  • Gaming
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    ESD8040MUTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Capacitance ESD Protection for HDMI
  • Package Type: UDFN-18
  • Package Case Outline: 517CP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Newark:>1K
  • ON Semiconductor:48,000
  • Specifications
  • Interface: Display Port  HDMI 1.3/1.4  HDMI 2.0 
  • Number of Lines: 14 
  • Direction: Unidirectional 
  • C Max (pF): 0.35 
  • V(BR) Min (V): 5.5 
  • VRWM Max (V): 3.3 
  • IR Max (µA):
  • PPK Max (W):
  • Package Type: UDFN-18 
  • ON Semiconductor Full Web Site