ESD8101: Low Capacitance SCR ESD Protection Diode in 01005 DSN

Description: The ESD81x1 Series ESD protection diodes are desig...
  • The ESD81x1 Series ESD protection diodes are designed to protect high speed data lines from ESD. Ultra−low capacitance and low ESD clamping voltage make this device an ideal solution for protecting voltage sensitive high speed data lines.
  • Features
  • Low Capacitance (0.20 pF Typ, I/O to GND)
  • Protection for the Following IEC Standards: IEC 61000−4−2 (Level 4)
  • Low ESD Clamping Voltage
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
  • Applications
  • USB 3.0/3.1
  • MHL 2.0
  • eSATA
  • Technical Documentation & Design Resources
    Availability and Samples
    ESD8101FCT5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Capacitance SCR ESD Protection Diode in 01005 DSN
  • Package Type: DSN-2
  • Package Case Outline: 152AK
  • MSL: 1
  • Container Type: DSFTP
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • Newark:>1K
  • ON Semiconductor:11,890,000
  • Specifications
  • Interface: eSATA 3.0  USB 3.1  USB 3.0 
  • Number of Lines:
  • Direction: Bidirectional 
  • C Max (pF): 0.4 
  • V(BR) Min (V): 5.5 
  • VRWM Max (V): 3.3 
  • IR Max (µA):
  • PPK Max (W): 60 
  • Package Type: DSN-2 
  • ON Semiconductor Full Web Site