ESD8104: USB3.0 ESD Protection Array

Description: The ESD8104 is designed to protect high speed data...
  • The ESD8104 is designed to protect high speed data lines from ESD. Ultra low capacitance and low ESD clamping voltage make this device an ideal solution for protecting voltage sensitive high speed data lines. The flow through style package allows for easy PCB layout and matched trace lengths necessary to maintain consistent impedance between high speed differential lines such as USB 3.0.
  • Features
  • 0.37pF max capacitance - Maintains signal integrity for data lines up to 5Gb/s and greater
  • Low clamping voltage of 11.4V at 16A - Protects chipsets with small geometries used in USB3.0 applications
  • Applications
  • USB3.0
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    ESD8104MUTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: USB3.0 ESD Protection Array
  • Package Type: UDFN-10
  • Package Case Outline: 517BB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>10K
  • Digikey:>10K
  • FutureElectronics:>1K
  • Mouser:>10K
  • Newark:>1K
  • ON Semiconductor:7,181,250
  • SZESD8104MUTAG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: USB3.0 ESD Protection Array
  • Package Type: UDFN-10
  • Package Case Outline: 517BB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Interface: Display Port  USB 3.1  HDMI 1.3/1.4  USB 3.0  eSATA 3.0  HDMI 2.0 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 0.37 
  • V(BR) Min (V):
  • VRWM Max (V): 3.3 
  • IR Max (µA):
  • PPK Max (W):
  • Package Type: UDFN-10 
  • ON Semiconductor Full Web Site