ESD8106: Low Capacitance ESD Protection for USB 3.0 Interface

Description: The ESD8106 is specifically designed to protect U...
  • The ESD8106 is specifically designed to protect USB 3.0 interfaces by integrating two Superspeed pairs, D+ and D− lines into a single protection product. Ultra−low capacitance and low ESD clamping voltage make this device an ideal solution for protecting voltage sensitive high speed data lines. The flow−through style package allows for easy PCB layout and matched trace lengths necessary to maintain consistent impedance between high speed differential lines.
  • Features
  • • Low Capacitance (0.35 pF Max, I/O to GND)
  • • Protection for the Following IEC Standards: IEC 61000−4−2 Level 4
  • • UL Flammability Rating of 94 V−0
  • • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
  • Applications
  • • USB 3.0
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    ESD8106MUTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Capacitance ESD Protection for USB 3.0 Interface, Low cap ESD protection
  • Package Type: UDFN-14
  • Package Case Outline: 517CQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Mouser:>1K
  • Specifications
  • Interface: USB 3.0  USB 3.1 
  • Number of Lines: 14 
  • Direction: Unidirectional 
  • C Max (pF): 0.47  0.35  0.2 
  • V(BR) Min (V):
  • VRWM Max (V): 3.3 
  • IR Max (µA):
  • PPK Max (W):
  • Package Type: UDFN-14 
  • ON Semiconductor Full Web Site