ESD8116: ESD Protection Array, USB 3.0

Description: The ESD8116 is specifically designed to protect U...
  • The ESD8116 is specifically designed to protect USB 3.0/3.1 interfaces from ESD. Ultra−low capacitance and low ESD clamping voltage make this device an ideal solution for protecting voltage sensitive high speed data lines.
  • Features
  • 0.35pF max capacitance - Maintains signal integrity for data lines up to 5Gb/s and greater
  • Low clamping voltage of 11.4V at 16A - Protects chipsets with small geometries used in USB3.0 applications
  • Applications
  • USB3.0
  • End Products
  • Computing
  • Hardrives
  • Technical Documentation & Design Resources
    Availability and Samples
    ESD8116MUTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Array, USB 3.0
  • Package Type: UDFN-8
  • Package Case Outline: 517CX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • Specifications
  • Interface: USB 3.0  USB 3.1 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 0.35 
  • V(BR) Min (V):
  • VRWM Max (V): 3.3 
  • IR Max (µA):
  • PPK Max (W): 23 
  • Package Type: UDFN-8 
  • ON Semiconductor Full Web Site