ESD8351: Unidirectional SCR ESD Protection

Description: The ESD8351 Series is designed to protect high spe...
  • The ESD8351 Series is designed to protect high speed data lines from ESD. Ultra-low capacitance and low ESD clamping make this device an ideal solution for protecting voltage sensitive high speed data lines.
  • Features
  • Low Capacitance (0.55 pF Max, I/O to GND)
  • Protection for the Following IEC Standards: IEC 6100042 (Level 4)
  • Low ESD Clamping Voltage
  • These Devices are PbFree, Halogen Free/BFR Free and are RoHS Compliant
  • Applications
  • USB 2.0
  • eSATA
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    ESD8351HT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Unidirectional SCR ESD Protection
  • Package Type: SOD-323
  • Package Case Outline: 477-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>10K
  • Mouser:>1K
  • Newark:>1K
  • ESD8351MUT5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Unidirectional SCR ESD Protection
  • Package Type: X3DFN-2
  • Package Case Outline: 152AF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ESD8351XV2T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Unidirectional SCR ESD Protection
  • Package Type: SOD-523-2
  • Package Case Outline: 502-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:<100
  • Newark:>1K
  • SZESD8351HT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Unidirectional SCR ESD Protection
  • Package Type: SOD-323
  • Package Case Outline: 477-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:393,000
  • SZESD8351MUT5G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Unidirectional SCR ESD Protection
  • Package Type: X3DFN-2
  • Package Case Outline: 152AF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • SZESD8351XV2T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Unidirectional SCR ESD Protection
  • Package Type: SOD-523-2
  • Package Case Outline: 502-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:273,000
  • Specifications
  • Interface: USB 2.0  eSATA 3.0  eSATA 2.0 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 0.55 
  • V(BR) Min (V): 5.5 
  • VRWM Max (V): 3.3 
  • IR Max (µA): 0.5  0.05 
  • PPK Max (W):
  • Package Type: SOD-323  X3DFN-2  SOD-523-2 
  • ON Semiconductor Full Web Site