ESD8351P2: Unidirectional SCR ESD Protection

Description: The ESD8351P2 is designed to protect high speed da...
  • The ESD8351P2 is designed to protect high speed data lines from ESD. Ultra-low capacitance and low ESD clamping make this device an ideal solution for protecting voltage sensitive high speed data lines.
  • Features
  • Low Capacitance (0.55 pF Max, I/O to GND)
  • Protection for the Following IEC Standards: IEC 6100042 (Level 4)
  • Low ESD Clamping Voltage
  • These Devices are PbFree, Halogen Free/BFR Free and are RoHS Compliant
  • Applications
  • USB 2.0
  • eSATA
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    ESD8351P2T5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Unidirectional SCR ESD Protection
  • Package Type: SOD-923-2
  • Package Case Outline: 514AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:328,000
  • SZESD8351P2T5G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Unidirectional SCR ESD Protection
  • Package Type: SOD-923-2
  • Package Case Outline: 514AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Specifications
  • Interface: USB 2.0  eSATA 3.0  eSATA 2.0 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 0.55 
  • V(BR) Min (V): 5.5 
  • VRWM Max (V): 3.3 
  • IR Max (µA): 0.05  0.5 
  • PPK Max (W):
  • Package Type: SOD-923-2 
  • ON Semiconductor Full Web Site