ESD8451: Bi Directional SCR ESD Protection

Description: The ESD8451 Series transient voltage suppressors a...
  • The ESD8451 Series transient voltage suppressors are designed to protect high speed data lines from ESD. Ultra-low capacitance and low ESD clamping make this device an ideal solution for protecting voltage sensitive high speed data lines.
  • Features
  • Low Capacitance (0.30 pF Max)
  • Protection for the Following IEC Standards: IEC 61000-4-2 (Level 4)
  • Low ESD Clamping Voltage
  • These Devices are PbFree, Halogen Free/BFR Free and are RoHS Compliant
  • Thunderbolt
  • Applications
  • USB 2.0
  • eSATA
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    ESD8451MUT5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Bi Directional SCR ESD Protection
  • Package Type: X3DFN-2
  • Package Case Outline: 152AF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:70,000
  • SZESD8451MUT5G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Bi Directional SCR ESD Protection
  • Package Type: X3DFN-2
  • Package Case Outline: 152AF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Specifications
  • Interface: eSATA 2.0  USB 2.0  eSATA 3.0 
  • Number of Lines:
  • Direction: Bidirectional 
  • C Max (pF): 0.3 
  • V(BR) Min (V): 5.5 
  • VRWM Max (V): 3.3 
  • IR Max (µA): 0.5  0.05 
  • PPK Max (W):
  • Package Type: X3DFN-2 
  • ON Semiconductor Full Web Site