ESD8504: Low Capacitance Array for High Speed Data Lines

Description: Low Capacitance Array for High Speed Data Lines...
  • Low Capacitance Array for High Speed Data Lines
  • Features
  • Low Capacitance (0.5 pF Max, I/O to GND)
  • Protection for the Following IEC Standards: IEC 61000−4−2 (Level 4)
  • Low ESD Clamping Voltage
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
  • Applications
  • USB 3.0/3.1
  • eSATA
  • Display Port
  • Technical Documentation & Design Resources
    Availability and Samples
    ESD8504GMUTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Capacitance Array for High Speed Data Lines
  • Package Type: UDFN-10
  • Package Case Outline: 517BB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • Specifications
  • Interface: eSATA 3.0  eSATA 2.0  USB 3.0  Display Port  USB 3.1 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 0.5 
  • V(BR) Min (V): 4.5 
  • VRWM Max (V):
  • IR Max (µA):
  • PPK Max (W): 30 
  • Package Type: UDFN-10 
  • ON Semiconductor Full Web Site