ESD8551: Low Capacitance ESD Protection Diode for High Speed Data Line

Description: The ESD8551 ESD protection diodes are designed to ...
  • The ESD8551 ESD protection diodes are designed to protect high speed data lines from ESD. Ultra−low capacitance and low ESD clamping voltage make this device an ideal solution for protecting voltage sensitive high speed data lines.
  • Features
  • Low Capacitance (0.30 pF Max, I/O to GND)
  • Protection for the Following IEC Standards: IEC 61000−4−2 (Level 4) ISO10605 330 pF / 2 k? ±30 kV Contact
  • Low ESD Clamping Voltage
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q101 Qualified and PPAP Capable
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
  • Applications
  • USB 3.0
  • MHL 2.0
  • eSATA
  • Technical Documentation & Design Resources
    Availability and Samples
    ESD8551N2T5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Capacitance ESD Protection Diode for High Speed Data Line
  • Package Type: X2DFN-2
  • Package Case Outline: 714AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:72,000
  • SZESD8551N2T5G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Low Capacitance ESD Protection Diode for High Speed Data Line
  • Package Type: X2DFN-2
  • Package Case Outline: 714AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:152,000
  • Specifications
  • Interface: eSATA 2.0  USB 2.0 
  • Number of Lines:
  • Direction: Bidirectional 
  • C Max (pF): 0.3 
  • V(BR) Min (V): 5.5 
  • VRWM Max (V): 3.3 
  • IR Max (µA): 0.05 
  • PPK Max (W):
  • Package Type: X2DFN-2 
  • ON Semiconductor Full Web Site