ESD8704: High Speed Data Line Protection, Unidirectional (3.3 V – USB 3.x)

Description: The ESD8704 is designed to protect high speed data...
  • The ESD8704 is designed to protect high speed data lines from ESD. Ultra−low capacitance and low ESD clamping voltage make this device an ideal solution for protecting voltage sensitive high speed data lines. The flow−through style package allows for easy PCB layout and matched trace lengths necessary to maintain consistent impedance between high speed differential lines such as USB 3.0/3.1.
  • Features
  • Low Capacitance (0.5 pF Max, I/O to GND)
  • Protection for the Following IEC Standards: IEC 61000−4−2 (Level 4)
  • Low ESD Clamping Voltage
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
  • Applications
  • USB 3.0/3.1
  • eSATA
  • DisplayPort
  • Technical Documentation & Design Resources
    Availability and Samples
    ESD8704MUTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High Speed Data Line Protection, Unidirectional (3.3 V – USB 3.x)
  • Package Type: UDFN-10
  • Package Case Outline: 517BB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • SZESD8704MUTAG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: High Speed Data Line Protection, Unidirectional (3.3 V – USB 3.x)
  • Package Type: UDFN-10
  • Package Case Outline: 517BB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:150,000
  • Specifications
  • Interface: USB 3.1 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 0.5 
  • V(BR) Min (V):
  • VRWM Max (V): 3.3 
  • IR Max (µA):
  • PPK Max (W):
  • Package Type: UDFN-10 
  • ON Semiconductor Full Web Site