ESD9101: Low Capacitance ESD Protection Diodes for High Speed Data Lines

Description: ESD9101 is designed to protect a single high speed...
  • ESD9101 is designed to protect a single high speed data line from ESD, Ultra-low capacitance and low ESD clamping voltage via SCR technology make this device an ideal solution for protecting voltage sensitive high speed data lines. The SOD-923 micro-package allows for easy PCB layout and the ability to be placed in space constrained applications where board area comes at a premium.
  • Features
  • Low Capacitance (0.5pF Max, I/O to GND)
  • Low ESD Clamping Voltage
  • Applications
  • USB 3.0/3.1
  • HDMI 1.3/1.4/2.0
  • Display Port
  • GPS Antenna
  • APIX2/3
  • End Products
  • Telematics Box
  • In-vehicle radio head unit
  • In-vehicle cluster and navigation displays
  • Technical Documentation & Design Resources
    Availability and Samples
    ESD9101P2T5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Capacitance ESD Protection Diodes for High Speed Data Lines
  • Package Type: SOD-923-2
  • Package Case Outline: 514AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • Newark:>1K
  • ON Semiconductor:176,000
  • SZESD9101P2T5G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Low Capacitance ESD Protection Diodes for High Speed Data Lines
  • Package Type: SOD-923-2
  • Package Case Outline: 514AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:216,000
  • Specifications
  • Interface: HDMI 2.0 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 0.5 
  • V(BR) Min (V): 5.3 
  • VRWM Max (V):
  • IR Max (µA):
  • PPK Max (W):
  • Package Type: SOD-923-2 
  • ON Semiconductor Full Web Site