ESD9C: ESD Protection Diodes, SOD-923

Description: The ESD9C3.3ST5G Series is designed to protect vol...
  • The ESD9C3.3ST5G Series is designed to protect voltage sensitive components from ESD. Excellent clamping capability, low leakage, and fast response time make these parts ideal for ESD protection on designs where board space is at a premium. Because of its small size, it is suited for use in cellular phones, portable devices, digital cameras, power supplies and many other portable applications.
  • Features
  • Small Body Outline Dimensions: 0.039 x 0.024 (1.0 mm x 0.60 mm) - Excellent for space constrained designs
  • Low Leakage - Preserves battery life
  • IEC61000-4-2 Level 4 ESD Protection - Protects against ESD pulses
  • Low Body Height: 0.016 (0.40 mm) Max
  • Standoff Voltage: 3.3V, 5V
  • Response Time is < 1 ns
  • Applications
  • Cellular phones, MP3 players, Digital cameras and many other portable devices
  • End Products
  • Cellular phones, MP3 players, Digital cameras and many other portable devices
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    ESD9C3.3ST5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Diodes, SOD-923
  • Package Type: SOD-923-2
  • Package Case Outline: 514AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>10K
  • Mouser:>10K
  • Newark:>1K
  • ON Semiconductor:144,000
  • PandS:>1K
  • ESD9C5.0ST5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Diodes, SOD-923
  • Package Type: SOD-923-2
  • Package Case Outline: 514AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:>50K
  • FutureElectronics:>10K
  • Mouser:>10K
  • Newark:>1K
  • ON Semiconductor:48,000
  • SZESD9C5.0ST5G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: ESD Protection Diodes, SOD-923
  • Package Type: SOD-923-2
  • Package Case Outline: 514AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Packages
    Specifications
  • Interface: General I/O 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 13  6.2 
  • V(BR) Min (V): 11 
  • VRWM Max (V): 3.3 
  • IR Max (µA): 0.5 
  • PPK Max (W): 0.15 
  • Package Type: SOD-923-2 
  • ON Semiconductor Full Web Site