ESD9D5.0S: ESD Protection Diode, Single Channel

Description: The ESD9D5.0 is designed to protect voltage sensit...
  • The ESD9D5.0 is designed to protect voltage sensitive components that require ultra−low capacitance from ESD and transient voltage events. Excellent clamping capability, low capacitance, low leakage, and fast response time, make these parts ideal for ESD protection on designs where board space is at a premium. Because of its low capacitance, it is suited for use in high frequency designs such as USB 2.0 high speed and antenna line applications.
  • Features
  • Ultra Low Capacitance 0.6 pF
  • Low Clamping Voltage
  • Small Body Outline Dimensions: 0.039″x 0.024″(1.00 mm x 0.60 mm)
  • Low Body Height: 0.016″(0.4 mm)
  • Stand−off Voltage: 5 V
  • Low Leakage
  • Response Time is Typically < 1.0 ns
  • IEC61000−4−2 Level 4 ESD Protection
  • This is a Pb−Free Device
  • Technical Documentation & Design Resources
    Availability and Samples
    ESD9D5.0ST5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Diode, Single Channel
  • Package Type: SOD-923-2
  • Package Case Outline: 514AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • Newark:>1K
  • Specifications
  • Interface: Vbus  USB 2.0 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 100 
  • V(BR) Min (V): 16 
  • VRWM Max (V):
  • IR Max (µA):
  • PPK Max (W):
  • Package Type: SOD-923-2 
  • ON Semiconductor Full Web Site