ESD9L: ESD Protection Diode, Ultra Low Capacitance, Unidirectional

Description: The ESD9L is designed to protect voltage sensitive...
  • The ESD9L is designed to protect voltage sensitive components that require ultra-low capacitance from ESD and transient voltage events. Excellent clamping capability, low capacitance, low leakage, and fast response time, make these parts ideal for ESD protection on designs where board space is at a premium. Because of its low capacitance, it is suited for use in high frequency designs such as USB 2.0 high speed and antenna line applications.
  • Features
    Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    ESD9L3.3ST5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Diode, Ultra Low Capacitance, Unidirectional
  • Package Type: SOD-923-2
  • Package Case Outline: 514AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>100K
  • Digikey:>50K
  • FutureElectronics:>100K
  • Mouser:>50K
  • Newark:>10K
  • Wpi:>10K
  • ESD9L5.0ST5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Diode, Ultra Low Capacitance, Unidirectional
  • Package Type: SOD-923-2
  • Package Case Outline: 514AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>100K
  • FutureElectronics:>500K
  • Mouser:>100K
  • Newark:<100
  • Newark:>10K
  • PandS:>1K
  • SZESD9L3.3ST5G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: ESD Protection Diode, Ultra Low Capacitance, Unidirectional
  • Package Type: SOD-923-2
  • Package Case Outline: 514AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:152,000
  • Specifications
  • Interface: USB 2.0 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 0.9 
  • V(BR) Min (V): 4.8  5.4 
  • VRWM Max (V): 3.3 
  • IR Max (µA):
  • PPK Max (W): 0.15 
  • Package Type: SOD-923-2 
  • ON Semiconductor Full Web Site