ESD9M: Low Capacitance ESD Protection; Unidirectional

Description: The ESD9M Series is designed to protect voltage se...
  • The ESD9M Series is designed to protect voltage sensitive components that require low capacitance from ESD . Excellent clamping capability, low capacitance, low leakage, and fast response time, make these parts ideal for ESD protection on designs that utilize high-speed lines such as USB.
  • Features
  • Low Leakage - Preserves battery life
  • IEC61000-4-2 level 4 ESD protection - Robust to the highest levels of stress
  • Small Body Outline Dimensions:0.039 x 0.024 (1.00 mm x 0.60 mm)
  • Low Body Height: 0.016 (0.4 mm)
  • Stand-off Voltage: 5 V
  • This is a Pb-Free device
  • Applications
  • USB 2.0
  • High speed antenna applications
  • End Products
  • Portable Electronics
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    ESD9M5.0ST5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Capacitance ESD Protection; Unidirectional
  • Package Type: SOD-923-2
  • Package Case Outline: 514AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>10K
  • FutureElectronics:>10K
  • Mouser:>10K
  • Newark:>1K
  • ON Semiconductor:56,000
  • PandS:>10K
  • Specifications
  • Interface: USB 2.0 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 2.5 
  • V(BR) Min (V): 5.8 
  • VRWM Max (V):
  • IR Max (µA):
  • PPK Max (W): 0.15 
  • Package Type: SOD-923-2 
  • ON Semiconductor Full Web Site