ESD9P: 1.3pF Unidirectional ESD Protection Diode in SOD-923 package

Description: The ESD9P Series is designed to protect voltage se...
  • The ESD9P Series is designed to protect voltage sensitive components that require low capacitance from ESD and transient voltage events. Excellent clamping capability, low capacitance, low leakage, and fast response time, make these parts ideal for ESD protection on designs that utilize high speed lines such as USB.
  • Features
  • Low Capacitance
  • Low Clamping Voltage
  • Low Leakage
  • IEC61000-4-2 Level 4 ESD Protection
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    ESD9P5.0ST5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.3pF Unidirectional ESD Protection Diode in SOD-923 package
  • Package Type: SOD-923-2
  • Package Case Outline: 514AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>10K
  • Mouser:>10K
  • Newark:>1K
  • PandS:>1K
  • Wpi:>10K
  • Specifications
  • Interface: USB 2.0 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 1.3 
  • V(BR) Min (V): 5.8 
  • VRWM Max (V):
  • IR Max (µA):
  • PPK Max (W): 0.15 
  • Package Type: SOD-923-2 
  • ON Semiconductor Full Web Site