ESD9R3: ESD Protection Diode, Ultra-Low Leakage, Low Capacitance

Description: The ESD9R is designed to provide ESD protection fo...
  • The ESD9R is designed to provide ESD protection for ASSPs and ASICs used in ultra low current applications such as human body sensors. These devices have been designed for leakage under 1nA from 0C to 50C when turned off. During an ESD event, these devices turn in to clamp the ESD to a safe voltage level for the IC. These devices have the added benefits of low capacitance for high speed data lines and small package size for space constrained designs.
  • Features
  • UltraLow Leakage < 1 nA
  • UltraLow Capacitance 0.5 pF
  • Low Clamping Voltage
  • Small Body Outline Dimensions:
    0.039 x 0.024 (1.00 mm x 0.60 mm)
  • Low Body Height: 0.016 (0.4 mm)
  • Standoff Voltage: 3.3 V
  • Response Time < 1.0 ns
  • IEC6100042 Level 4 ESD Protection
  • This is a PbFree and HalogenFree Device
  • Applications
  • Ultra low current applications such as human body sensors.
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    ESD9R3.3ST5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Diode, Ultra-Low Leakage, Low Capacitance
  • Package Type: SOD-923-2
  • Package Case Outline: 514AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>10K
  • FutureElectronics:>10K
  • Mouser:>100K
  • Newark:>1K
  • Newark:>1K
  • PandS:>1K
  • SZESD9R3.3ST5G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: ESD Protection Diode, Ultra-Low Leakage, Low Capacitance
  • Package Type: SOD-923-2
  • Package Case Outline: 514AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:136,000
  • Specifications
  • Interface: USB 2.0 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 0.9 
  • V(BR) Min (V): 4.8 
  • VRWM Max (V): 3.3 
  • IR Max (µA): 0.001 
  • PPK Max (W): 0.15 
  • Package Type: SOD-923-2 
  • ON Semiconductor Full Web Site