ESD9X3.3S: ESD Protection Diode

Description: The ESD9X Series is designed to protect voltage se...
  • The ESD9X Series is designed to protect voltage sensitive components from ESD. Excellent clamping capability, low leakage, and fast response time provide best in class protection on designs that are exposed to ESD. Because of its small size, it is suited for use in cellular phones, MP3 players, digital cameras and many other portable applications where board space is at a premium.
  • Features
  • Small Body Outline Dimensions: 0.039 x 0.024 (1.0 mm x 0.60 mm)
  • Low Body Height: 0.017 (0.43 mm) Max
  • Standoff Voltage: 3.3 V 12 V
  • Low Leakage
  • Response Time is Typically < 1 ns
  • ESD Rating of Class 3 (> 16 kV) per Human Body Model
  • IEC6100042 Level 4 ESD Protection
  • These are PbFree Devices
  • Applications
  • Cellular phones, MP3 players, Digital cameras and many other portable applications
  • MP3 Player
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    ESD9X3.3ST5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Diode
  • Package Type: SOD-923-2
  • Package Case Outline: 514AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:>10K
  • Digikey:>10K
  • FutureElectronics:>1M
  • Mouser:>50K
  • Newark:>10K
  • PandS:>1K
  • SZESD9X3.3ST5G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: ESD Protection Diode
  • Package Type: SOD-923-2
  • Package Case Outline: 514AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Packages
    Specifications
  • Interface: General I/O 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 80 
  • V(BR) Min (V):
  • VRWM Max (V): 3.3 
  • IR Max (µA): 2.5 
  • PPK Max (W): 102 
  • Package Type: SOD-923-2 
  • ON Semiconductor Full Web Site