ESDM1131: Micro-packaged Diodes for ESD Protection

Description: The ESDM1131 is designed to protect voltage sensit...
  • The ESDM1131 is designed to protect voltage sensitive components from ESD. Excellent clamping capability, low leakage, and fast response time provide best in class protection on designs that are exposed to ESD. Because of its small size, it is suited for use in smartphone, smart-watch, or many other portable / wearable applications where board space comes at a premium.
  • Features
  • Low Capacitance (4.0pF Max, I/O to GND)
  • Small Body Outline Dimensions 01005 Size: 0.445x0.240mm
  • Protection for the following IEC Standards: IEC61000-4-2 (Level 4)
  • Low ESD Clamping Voltage
  • PB-free, Halogen free / BFR free and are RoHS Compliant
  • Applications
  • General I/O
  • Audio
  • Technical Documentation & Design Resources
    Availability and Samples
    ESDM1131MX4T5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Micro-packaged Diodes for ESD Protection
  • Package Type: X4DFN-2
  • Package Case Outline: 718AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:27,670,000
  • Specifications
  • Interface: General I/O  Audio 
  • Number of Lines:
  • Direction: Bidirectional 
  • C Max (pF):
  • V(BR) Min (V):
  • VRWM Max (V): 3.3 
  • IR Max (µA): 0.1 
  • PPK Max (W): 23 
  • Package Type: X4DFN-2 
  • ON Semiconductor Full Web Site