ESDM3551: ESD Protection Diode, CC and SBU Protection (5.5 V – USB 3.x), 21 pF

Description: The ESDM3551 is designed to protect voltage sensit...
  • The ESDM3551 is designed to protect voltage sensitive components that require low capacitance from ESD and transient voltage events. Excellent clamping capability, low capacitance, low leakage, and fast response time, make these parts ideal for ESD protection on designs where board space is at a premium.
  • Features
  • 9.9 A Peak Pulse Current Capable, 8x20us Surge - Delivers higher level of protection to the application
  • 8.5 V Clamping Voltage @ 9.9 A, 8x20us Surge - Delivers higher level of protection to the application
  • 0201 Form Factor - Measuring only 0.62x0.32 mm, this device is ideal for space-constrained applications
  • Applications
  • USB Type C CC and SBU Line Protection
  • GPIO Protecion
  • Audio Jack Protection
  • End Products
  • Smartphones
  • Tablets
  • Wearables
  • Laptops
  • Notebooks
  • Technical Documentation & Design Resources
    Availability and Samples
    ESDM3551MXT5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Diode, CC and SBU Protection (5.5 V – USB 3.x), 21 pF, 5.5V surge in 0201
  • Package Type: X3DFN-2
  • Package Case Outline: 152AF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ESDM3551N2T5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Diode, CC and SBU Protection (5.5 V – USB 3.x), 21 pF
  • Package Type: X2DFN-2
  • Package Case Outline: 714AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Specifications
  • Interface: USB Type-C 
  • Number of Lines:
  • Direction: Bidirectional 
  • C Max (pF): 21 
  • V(BR) Min (V): 5.6 
  • VRWM Max (V): 5.5 
  • IR Max (µA): 0.1 
  • PPK Max (W): 77 
  • Package Type: X3DFN-2  X2DFN-2 
  • ON Semiconductor Full Web Site