ESDR0502B: ESD Protection Diode, Low Leakage, Fast Response Time, with Clamping Capability

Description: The ESDR0502B is designed to protect voltage sensi...
  • The ESDR0502B is designed to protect voltage sensitive components from damage due to ESD in applications that require ultra low capacitance to preserve signal integrity. Excellent clamping capability, low leakage and fast response time are combined with an ultra low diode capacitance of 0.5 pF to provide best in class protection from IC damage due to ESD. The small SC-75 package is ideal for designs where board space is at a premium. The ESDR0502B can be used to protect two uni-directional lines or one bi-directional line. When used to protect one bi-directional line, the effective capacitance is 0.25 pF. Because of its low capacitance, it is well suited for protecting high frequency signal lines such as USB2.0 high speed and antenna line applications.
  • Features
  • Low Capacitance 0.5 pF Typical
  • Low Clamping Voltage
  • IEC6100042 Level 4 ESD Protection
  • Applications
  • USB, HDMI, DVI
  • End Products
  • Digital TV, Set Top Box, Computing, Mobile
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    ESDR0502BT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Diode, Low Leakage, Fast Response Time, with Clamping Capability
  • Package Type: SC-75-3
  • Package Case Outline: 463-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Digikey:>10K
  • FutureElectronics:>10K
  • Mouser:>10K
  • Newark:>1K
  • ON Semiconductor:2,745,000
  • PandS:>1K
  • SZESDR0502BT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: ESD Protection Diode, Low Leakage, Fast Response Time, with Clamping Capability
  • Package Type: SC-75-3
  • Package Case Outline: 463-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>10K
  • Specifications
  • Interface: USB 2.0 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 0.45 
  • V(BR) Min (V): 5.8 
  • VRWM Max (V):
  • IR Max (µA):
  • PPK Max (W): 20 
  • Package Type: SC-75-3 
  • ON Semiconductor Full Web Site