ESDR0502N: Ultra-Low Capacitance ESD Protection Array for High Speed Data Lines

Description: The ESDR0502N ultra low capacitance array is desig...
  • The ESDR0502N ultra low capacitance array is designed to protect high speed data lines from ESD. Ultra-low capacitance and high level of ESD protection makes this device well suited for use in USB 2.0 applications.
  • Features
  • Low Capacitance (0.3 pF Typical Between I/O Lines and Ground)
  • ESD Rating of Class 3B (Exceeding 8 kV) per Human Body Model and Class C (Exceeding 400 V) per Machine Model
  • Protection for the Following IEC Standards: IEC 61000-4-2 8 kV (contact)
  • UL Flammability Rating of 94 V-0
  • These Devices are Pb-Free and are RoHS Compliant
  • Applications
  • High Speed Communication Line Protection
  • USB 2.0 High Speed Data Line and Power Line Protection
  • Monitors and Flat Panel Displays
  • MP3
  • Gigabit Ethernet
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    ESDR0502NMUTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Ultra-Low Capacitance ESD Protection Array for High Speed Data Lines
  • Package Type: UDFN-6
  • Package Case Outline: 517AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • Newark:>1K
  • ESDR0502NMUTBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Ultra-Low Capacitance ESD Protection Array for High Speed Data Lines
  • Package Type: UDFN-6
  • Package Case Outline: 517AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>50K
  • FutureElectronics:>1K
  • Mouser:>10K
  • Newark:>1K
  • PandS:>1K
  • Specifications
  • Interface: USB 2.0  Ethernet (10/100, Gigabit) 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 0.6 
  • V(BR) Min (V):
  • VRWM Max (V): 5.5 
  • IR Max (µA):
  • PPK Max (W): 100 
  • Package Type: UDFN-6 
  • ON Semiconductor Full Web Site