ESDR0524P: ESD Protection Diode, Ultra Low Capacitance, Low Clamping Voltage

Description: The ESDR0524P is designed to protect high speed d...
  • The ESDR0524P is designed to protect high speed data lines from ESD. Ultra-low capacitance and low ESD clamping voltage make this device an ideal solution for protecting voltage sensitive high speed data lines. The flow-through style package allows for easy PCB layout and matched trace lengths necessary to maintain consistent impedance between high speed differential lines such as HDMI.
  • Features
  • Low Capacitance (0.3 pF Typical, I/O to I/O)
  • ESD Rating of Class 3B (exceeding 8kV) per Human Body Model, and Class C (exceeding 400V) per Machine Model
  • Protection for IEC Standards: IEC 6100-4-2 (12kV Contact)
  • UL Flammability Rating of 94 V-0
  • This is a Pb-Free device
  • Applications
  • HDMI
  • Digital Video Interface (DVI)
  • eSATA
  • End Products
  • Digital TV
  • Set Top Box
  • Gaming Device
  • DVD
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    ESDR0524PMUTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Diode, Ultra Low Capacitance, Low Clamping Voltage
  • Package Type: UDFN-10
  • Package Case Outline: 517BB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>1K
  • Digikey:>10K
  • FutureElectronics:>50K
  • Mouser:>1K
  • Newark:<100
  • PandS:>1K
  • Specifications
  • Interface: DVI  eSATA 2.0  HDMI 1.3/1.4  Display Port 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 0.4 
  • V(BR) Min (V):
  • VRWM Max (V):
  • IR Max (µA):
  • PPK Max (W): 11.1 
  • Package Type: UDFN-10 
  • ON Semiconductor Full Web Site