FAM65V05DF1: Automotive 3-Phase IGBT Smart Power Module

Description: FAM65V05DF1 is a 650V, 50A Automotive qualified In...
  • FAM65V05DF1 is a 650V, 50A Automotive qualified Intelligent Power Module providing a fully-featured high-performance auxiliary inverter output stage for hybrid and electric vehicles. These modules integrate optimized gate drivers along with Field Stop Trench IGBT and soft recovery Diodes to minimize EMI and losses, while also providing various protection features, in a compact and small 12cm2 footprint. FAM65V05DF1 presents an excellent opportunity to simplify board design, reduce development time and lower system cost.
  • Features
  • 27 pin Auto SPM® module
  • 650 V-50A 3-phase IGBT IPM with low loss IGBTs and soft recovery diodes optimized for auxiliary inverter in Hybrid & Electric Vehicle applications
  • Transfer molded Double Dual Inline Package (DIP) outline
  • Integrated gate drivers with Internal VS connection, Under Voltage lockout, Over-current shutdown, Temperature Sensing Unit and Fault reporting
  • Electrically isolated DBC substrate with low thermal resistance
  • Module serialization for full traceability
  • Lead (Pb) Free and RoHS compliant
  • UL Certified
  • Auto qualified
  • Technical Documentation & Design Resources
    Availability and Samples
    FAM65V05DF1
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Automotive 3-Phase IGBT Smart Power Module
  • Package Type: DIP-027
  • Package Case Outline: MODCB
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 60
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:720
  • Specifications
  • Family: APM27 Family 
  • Rated Voltage Min (V): 650 
  • IO @ 25 °C Min (A): 50 
  • VCE(sat) @ 25 °C Typ (V): 2.25 
  • RDS(on) (Ω):
  • Emitter Configuration: 3 emitter pins 
  • Shutdown Pin: No 
  • Package Type: DIP-027 
  • ON Semiconductor Full Web Site