FAN105A: Offline Primary-Side-Regulation (PSR) Quasi-Resonant Valley Switch Controller for general low power TA

Description: FAN105A...
  • FAN105A
  • Features
    Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    FAN105AM6X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Offline Primary-Side-Regulation (PSR) Quasi-Resonant Valley Switch Controller for general low power TA
  • Package Type: SOT-23-6
  • Package Case Outline: 527AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Topology: Flyback 
  • Control Mode: Current Mode 
  • fsw Typ (kHz): Up to 76 
  • Stand-by Mode: Yes 
  • UVLO (V): 6.5 
  • Short Circuit Protection: Yes 
  • Latch: No 
  • Soft Start: No 
  • VCC Max (V): 28 
  • Drive Cap. (mA): 500 / 500 
  • Package Type: SOT-23-6 
  • ON Semiconductor Full Web Site