FAN1100_F085: Ignition Gate Driver IC

Description: The FAN1100_F085 is designed to directly drive an ...
  • The FAN1100_F085 is designed to directly drive an ignition IGBT and control the current and spark event of the coil. The coil current is controlled via the input pin. When the input is driven high, the output of the FAN1100_F085 is enabled to turn on the IGBT and start charging the coil. The FAN1100_F085 will sink a current (IIN) into the input pin based on programmed current on the RA line.
    An input spike filter suppresses input signals of less then 13 µsec in duration. A Max Dwell timer is included in the FAN1100_F085 which will turn off the IGBT if the input stays active for longer than the programmed time. This time interval can be modified through an external capacitor on the CSSD pin. When the Max Dwell timer is exceeded, the FAN1100_F085 will enter a Soft-ShutDownmode (SSD) slowly dropping the collector current by lowering the gate drive to the IGBT thereby discharging the coil such as to inhibit a spark event. Once the soft shutdown operation has started, any transitions on the input signal are ignored until after completion of the soft shutdown function. The FAN1100_F085 will also limit the collector current of the IGBT to Ic(lim) during charging. This again is done through the sense resistor in the emitter leg of the Ignition IGBT developing a signal input to the Vsense pin of the FAN1100_F085.
  • Features
  • Signal Line Input Buffer
  • Input spike filter
  • Operation from Ignition or Battery line
  • Ground shift tolerance +/- 1.5 V
  • Programmable maximum dwell time
  • Programmable Input Pull down current
  • Control IGBT current limiting through Vsense pin
  • Soft Shutdown following Max Dwell Time out
  • Technical Documentation & Design Resources
    Availability and Samples
    FAN1100-F085
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Ignition Gate Driver IC
  • Package Type: SOIC-8
  • Package Case Outline: 751EB
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • V(BR)CES Typ (V):
  • IC Max (A):
  • VCE(sat) Typ (V):
  • VF Typ (V):
  • Eoff Typ (mJ):
  • Eon Typ (mJ):
  • Trr Typ (ns):
  • Irr Typ (A):
  • Gate Charge Typ (nC):
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ):
  • PD Max (W):
  • Co-Packaged Diode: No 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site