FAN2306MAMPX: 6 A Synchronous Buck Regulator

Description: The FAN2306AMPX / FAN2306MAMPX are highly efficien...
  • The FAN2306AMPX / FAN2306MAMPX are highly efficient integrated synchronous buck regulators. They are capable of operating with an input range from 4.5 V to 18 V, supporting 6 A continuous load currents.
    These devices utilize Fairchild’s constant on-time control architecture to provide excellent transient response and to maintain a relatively constant switching frequency. The FAN2306 / FAN2306M utilize Pulse Frequency Modulation (PFM) mode to maximize light-load efficiency by reducing switching frequency when the inductor is operating in Discontinuous Conduction Mode (DCM) at light loads. The FAN2306 includes an ultrasonic mode with minimum frequency clamp to keep the switching frequency above the audible range, while the FAN2306M does not include the minimum frequency clamp to maximize efficiency to extremely light loads.
    Switching frequency and over-current protection can be programmed to provide a flexible solution for various applications. Output over-voltage, under-voltage, over-current, and thermal shutdown protections help prevent damage to the device during fault conditions. After thermal shutdown is activated, a hysteresis feature restarts the device when normal operating temperature is reached.
  • Features
  • VIN Range: 4.5 V to 15 V
  • High Efficiency: Over 96% Peak
  • Continuous Output Current: 6 A
  • PFM Mode for Light-Load Efficiency
  • Ultrasonic or No-Ultrasonic Mode Options
  • Excellent Line and Load Transient Response
  • Precision Reference: ±1% Over Temperature
  • Output Voltage Range: 0.6 to 5.5 V
  • Programmable Frequency: 200 kHz to 1.5 MHz
  • Programmable Soft-Start
  • Low Shutdown Current
  • Adjustable Sourcing Current Limit
  • Internal Boot Diode
  • Thermal Shutdown
  • Halogen and Lead Free, RoHS Compliant
  • Applications
  • Servers, Desktop Computers
  • Notebooks, Netbooks
  • Game Consoles
  • Telecommunication
  • Storage
  • Consumer Electronics
  • Industrial
  • Technical Documentation & Design Resources
    Availability and Samples
    FAN2306MAMPX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 6 A Synchronous Buck Regulator
  • Package Type: PQFN-34
  • Package Case Outline: 483AM
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>1K
  • Specifications
  • Topology: Step-Down 
  • Control Mode: Hysteretic 
  • VCC Min (V): 4.5 
  • VCC Max (V): 18 
  • VO Typ (V): Adjustable 
  • IO Typ (A):
  • Efficiency (%): ≥90% 
  • fSW Typ (kHz): Adjustable 
  • Package Type: PQFN-34 
  • ON Semiconductor Full Web Site