FAN2315AMPX: 15 A Synchronous Buck Regulator

Description: The FAN2315AMPX is a highly efficient integrated s...
  • The FAN2315AMPX is a highly efficient integrated synchronous buck regulator. The regulator is capable of operating with an input range from 4.5 V to 18 V and supporting up to 15 A load currents.
    The FAN2315A utilizes Fairchild’s constant on-time control architecture to provide excellent transient response and to maintain a relatively constant switching frequency. The device utilizes Pulse Frequency Modulation (PFM) mode to maximize light-load efficiency by reducing switching frequency when the inductor is operating in discontinuous conduction mode at light loads.
    Switching frequency and over-current protection can be programmed to provide a flexible solution for various applications. Output over-voltage, under-voltage, over-current, and thermal shutdown protections help prevent damage to the device during fault conditions. A hysteresis feature restarts the device when normal operating temperature is reached.
    "
  • Features
  • VIN Range: 4.5 V to 18 V
  • High Efficiency: Over 96% Peak
  • Continuous Output Current: 15 A
  • PFM Mode for Light-Load Efficiency
  • Output Voltage Range: 0.6 to 5.5 V
  • Programmable Frequency: 200 kHz to 1 MHz
  • Programmable Soft-Start
  • Low Shutdown Current
  • Adjustable Sourcing Current Limit
  • Internal Boot Diode
  • Thermal Shutdown
  • Halogen and Lead Free, RoHS Compliant
  • Applications
  • Servers, Desktop Computers
  • Notebooks, Netbooks
  • Game Consoles
  • Telecommunication
  • Storage
  • Consumer Electronics
  • Industrial
  • Technical Documentation & Design Resources
    Availability and Samples
    FAN2315AMPX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 15 A Synchronous Buck Regulator
  • Package Type: PQFN-34
  • Package Case Outline: 483AM
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>1K
  • Specifications
  • Topology: Step-Down 
  • Control Mode: Hysteretic 
  • VCC Min (V): 4.5 
  • VCC Max (V): 18 
  • VO Typ (V): Adjustable 
  • IO Typ (A): 15 
  • Efficiency (%): ≥90% 
  • fSW Typ (kHz): Adjustable 
  • Package Type: PQFN-34 
  • ON Semiconductor Full Web Site