FAN2356AMPX: 6 A Synchronous Buck Regulator

Description: The FAN2356AMPX is a highly efficient integrated s...
  • The FAN2356AMPX is a highly efficient integrated synchronous buck regulator. The regulator is capable of operating with an input range from 4.5 V to 24 V and supporting up to 6 A continuous load currents.
    The FAN2356 utilizes Fairchild’s constant on-time control architecture to provide excellent transient response and to maintain a relatively constant switching frequency. This device utilizes Pulse Frequency Modulation (PFM) mode to maximize light-load efficiency by reducing switching frequency when the inductor is operating in discontinuous conduction mode at light loads, while clamping the minimum frequency above the audible range with ultrasonic mode.
    Switching frequency and over-current protection can be programmed to provide a flexible solution for various applications. Output over-voltage, under-voltage, over-current, and thermal shutdown protections help prevent damage to the device during fault conditions. After thermal shutdown is activated, a hysteresis feature restarts the device when normal operating temperature is reached.
  • Features
  • VIN Range: 4.5 V to 24 V
  • High Efficiency: Over to 96% Peak
  • Continuous Output Current: 6 A
  • PFM Mode for Light-Load Efficiency
  • Excellent Line and Load Transient Response
  • Precision Reference: ±1% Over Temperature
  • Output Voltage Range: 0.6 to 5.5 V
  • Programmable Frequency: 200 kHz to 1.5 MHz
  • Programmable Soft-Start
  • Low Shutdown Current
  • Adjustable Sourcing Current Limit
  • Internal Boot Diode
  • Thermal Shutdown
  • Halogen and Lead Free, RoHS Compliant
  • Applications
  • Servers, Desktop Computers
  • Notebooks, Netbooks
  • Game consoles
  • Telecommunication
  • Storage
  • Consumer Electronics
  • Industrial
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    FAN2356AMPX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 6 A Synchronous Buck Regulator
  • Package Type: PQFN-34
  • Package Case Outline: 483AM
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:3,000
  • Specifications
  • Topology: Step-Down 
  • Control Mode: Hysteretic 
  • VCC Min (V): 4.5 
  • VCC Max (V): 24 
  • VO Typ (V): Adjustable 
  • IO Typ (A):
  • Efficiency (%): ≥90% 
  • fSW Typ (kHz): Adjustable 
  • Package Type: PQFN-34 
  • ON Semiconductor Full Web Site