FAN2558: 180mA Low Output Voltage CMOS LDO with Power Good Output

Description: The FAN255 low-voltage CMOS LDO features fixed or ...
  • The FAN255 low-voltage CMOS LDO features fixed or adjustable output voltage, 180mA load current, delayed power good output (open drain), and 1% output accuracy with excellent line and load regulation. An external bypass capacitor provides ultra-low noise operation.
    The FAN2558 low-voltage LDO incorporates both thermal shutdown and short-circuit protection. Output is stable with a 1µF, low ESR capacitor. The FAN2558 is available in 5-Lead SOT-23, 6-Lead SOT-23, and 2X2mm MLP-6 packages.
    FAN2558: Fixed Output LDO with Power Good output
    FAN2558ADJ: Adjustable Output LDO with Power Good output
    Available standard output voltages are 1.0, 1.2V, 1.3V, 1.5V, 1.8V, 2.5V, 3.3V, 3.5V, 3.6V and 3.8V. Custom output voltage options are also available.
  • Features
  • Fixed 1.0, 1.2V, 1.3V, 1.5V, 1.8V, 2.5V, 3.3V, 3.5V, 3.6V, 3.8V and Adjustable Output
  • Power Good Indicator with Open Drain Output
  • 180mA Output Current
  • 100µA Ground Current
  • Cbypass for Low Noise Operation
  • Fast Enable for CDMA Applications
  • High Ripple Rejection
  • Current Limit
  • Thermal Shutdown
  • Excellent Line and Load Regulation
  • Requires Only 1µF Output Capacitor
  • Stable with 0 to 300mΩ ESR
  • TTL-level Compatible Enable Input
  • Active Output Discharge
  • Applications
  • TBA
  • Technical Documentation & Design Resources
    Availability and Samples
    FAN2558MP10X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 180mA Low Output Voltage CMOS LDO with Power Good Output
  • Package Type: DFN-6
  • Package Case Outline: 506DQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • FAN2558MP12X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 180mA Low Output Voltage CMOS LDO with Power Good Output
  • Package Type: DFN-6
  • Package Case Outline: 506DQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:<1K
  • ON Semiconductor:24,000
  • FAN2558MP13X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 180mA Low Output Voltage CMOS LDO with Power Good Output
  • Package Type: DFN-6
  • Package Case Outline: 506DQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • FAN2558MP15X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 180mA Low Output Voltage CMOS LDO with Power Good Output
  • Package Type: DFN-6
  • Package Case Outline: 506DQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • FAN2558MP18X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 180mA Low Output Voltage CMOS LDO with Power Good Output
  • Package Type: DFN-6
  • Package Case Outline: 506DQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • FAN2558MPX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 180mA Low Output Voltage CMOS LDO with Power Good Output
  • Package Type: DFN-6
  • Package Case Outline: 506DQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:21,000
  • FAN2558S10X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 180mA Low Output Voltage CMOS LDO with Power Good Output
  • Package Type: SOT-23-5
  • Package Case Outline: 527AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:15,000
  • FAN2558S12X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 180mA Low Output Voltage CMOS LDO with Power Good Output
  • Package Type: SOT-23-5
  • Package Case Outline: 527AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:12,000
  • FAN2558S13X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 180mA Low Output Voltage CMOS LDO with Power Good Output
  • Package Type: SOT-23-5
  • Package Case Outline: 527AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:36,000
  • FAN2558S15X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 180mA Low Output Voltage CMOS LDO with Power Good Output
  • Package Type: SOT-23-5
  • Package Case Outline: 527AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:36,000
  • FAN2558S18X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 180mA Low Output Voltage CMOS LDO with Power Good Output
  • Package Type: SOT-23-5
  • Package Case Outline: 527AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:18,000
  • FAN2558S25X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 180mA Low Output Voltage CMOS LDO with Power Good Output
  • Package Type: SOT-23-5
  • Package Case Outline: 527AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • FAN2558S33X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 180mA Low Output Voltage CMOS LDO with Power Good Output
  • Package Type: SOT-23-5
  • Package Case Outline: 527AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:<1K
  • Newark:<100
  • FAN2558S35X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 180mA Low Output Voltage CMOS LDO with Power Good Output
  • Package Type: SOT-23-5
  • Package Case Outline: 527AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • FAN2558S38X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 180mA Low Output Voltage CMOS LDO with Power Good Output
  • Package Type: SOT-23-5
  • Package Case Outline: 527AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • FAN2558SX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 180mA Low Output Voltage CMOS LDO with Power Good Output
  • Package Type: SOT-23-5
  • Package Case Outline: 527AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): Adjustable 
  • IO Typ (A): 0.35 
  • VI Min (V): 2.7 
  • VI Max (V): 5.5 
  • VDO Typ (V): 0.4 
  • Iq Typ (mA): 0.09 
  • PSRR (dB): 50 
  • Noise (µVrms): 30 
  • Enable: Yes 
  • PowerGood: Yes 
  • Package Type: DFN-6  SOT-23-5 
  • ON Semiconductor Full Web Site