FAN256: Comparator, Dual, Low-Voltage

Description: The FAN256 is a low-power, dual comparator that ty...
  • The FAN256 is a low-power, dual comparator that typically consumes less than 10 µA supply current per comparator. Guaranteed to operate at a low voltage of 1.6 V and fully operational up to 5.5 V, it is convenient for use in 1.8, 3.0, and 5.0 V systems.
    The FAN256 has a complementary push-pull P- and N-channel output stage capable of driving a rail-to-rail output swing with a load ranging up to 5.0 mA.
  • Features
  • Low Supply Current: IDD = 7 μA (Typical)
  • Single Power Supply Operation
  • Wide Common-Mode Input Voltage Range: Rail-to-Rail
  • Push-Pull Output Circuit
  • Low Input Bias Current
  • Internal Hysteresis
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    FAN256L8X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Comparator, Dual, Low-Voltage
  • Package Type: UQFN-8
  • Package Case Outline: 523AY
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:795,000
  • Specifications
  • Channels:
  • VCC Min (V): 1.6 
  • VCC Max (V): 5.5 
  • IO Typ (mA): 35 
  • ICC Typ (mA): 0.007 
  • tres Typ (ns): 400 
  • VIO Max (mV): 15 
  • TA Min (°C): -40 
  • TA Max (°C): 85 
  • Package Type: UQFN-8 
  • ON Semiconductor Full Web Site