FAN25800: 500 mA, Low-IQ, Low-Noise, LDO Regulator

Description: The FAN25800 is a linear low-dropout regulator wit...
  • The FAN25800 is a linear low-dropout regulator with a high PSRR (85 dB at 100 Hz) and low output noise (typically 8 µVRMS over a 10 Hz to 100 kHz bandwidth). The LDO can provide up to 250 mA of output current for 2.8 V output and up to 500 mA of output current for 3.3 V output.
    The enable control pin can be used to shut down the device and disconnect the output load from the input. During shutdown, the supply current drops below 1 µA.
    The FAN25800 is designed to be stable with space-saving ceramic capacitors as small as 0201 case size. The FAN25800 is available in a 4-bump, 0.35 mm pitch, WLCSP package.
  • Features
  • VIN: 2.3 V to 5.5 V
  • VOUT = 3.3 V (IOUT Max. = 500 mA)
  • VOUT = 2.8 V (IOUT Max. = 250 mA)
  • Output Noise Density at 250 mA and 10 kHz = 19 nV/√Hz (Integrated 8 µVrms)
  • Low IQ of 17 µA in Regulation and Low-IQ Dropout Mode with Optimized Dropout Transitions
  • <70 mV Dropout Voltage at 250 mA Load
  • Controlled Soft-Start to Reduce Inrush Current
  • Thermal Shutdown Protection (TSD)
  • Input Under-Voltage Lockout (UVLO)
  • Short-Circuit Protection (SCP)
  • Stable with Two 1.5 µF, 0201 Ceramic Capacitors at VOUT
  • 4-Ball WLCSP, 0.65 mm x 0.65 mm, 0.35 mm Pitch, Plated Solder, 330 µm Maximum Thickness
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    FAN25800AUC28X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 500 mA, Low-IQ, Low-Noise, LDO Regulator
  • Package Type: WLCSP-4
  • Package Case Outline: 567QC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:426,000
  • FAN25800AUC33X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 500 mA, Low-IQ, Low-Noise, LDO Regulator
  • Package Type: WLCSP-4
  • Package Case Outline: 567QC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • FAN25800AUCF27X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 500 mA, Low-IQ, Low-Noise, LDO Regulator
  • Package Type: WLCSP-4
  • Package Case Outline: 567QC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:207,000
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 2.8  3.3  2.7 
  • IO Typ (A): 0.5 
  • VI Min (V): 2.3 
  • VI Max (V): 5.5 
  • VDO Typ (V):  
  • Iq Typ (mA): 0.65 
  • PSRR (dB): 76 
  • Noise (µVrms): 25 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: WLCSP-4 
  • ON Semiconductor Full Web Site